calcPageSize())"
/>
calcActive())">
AvatarOn, 2 Switches, 20A 250V, 2P, LED, Wood
E8332D20N_WD_G2
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8332D20N_WD_G2
AvatarOn, 2 Switches, 20A 250V, 2P, LED, Wood
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric AvatarOn switch E8332D20N_WD_G2 is a complete product in color wood with 2 rockers.Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant.What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury freeAvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.This is a 2-pole 1-way switch with LED indicator.The connection terminals of this switch are brass terminal.And its rated current is 20A.It is 86 mm in width, 86 mm in height, 32 mm in depth,Its matching mounting box can be recessed into the surface of the wall with flush type.The IP rating of this device is IP20.The connection terminals of this switch are brass terminal.
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E8332D20N_WD_G2 |
| Load Type | Fluorescent Lamps,Small Motor Load,Resistive,Incandescent Lamp,Serial Boost Load (Sbl) |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 2 |
| Number Of Ways | 1 |
| Colour | Dark Wood |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account