calcPageSize())"
/>
calcActive())">
AvatarOn, Rotary Dimmer, 250VA, Wine Gold
E8331RD250_WG
SGDÂ 70.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8331RD250_WG
AvatarOn, Rotary Dimmer, 250VA, Wine Gold
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Rotary Dimmer, 250VA, Wine Gold
SGDÂ 70.40
Description
Schneider Electric AvatarOn dimmer E8331RD250_WG is a complete product in color wine gold.What's more, it well satisfied the standard of CE, IEC 60669-2-1.And it is mercury freeBeing environmentally friendly, this dimmer is a green premium product too.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.This product is sold in set of 8.Besides, the IP rating of this device is IP20.220...240V is the rated operational voltage.The protection type is surge arrester, thermal fuse, improving safety level.Its matching mounting box can be recessed into the surface of the wall with flush type.What's more, its directives are 2011/65/EU - Ro. HS directive.It is 86 mm in width, 86 mm in height, and with an embedding depth of 35 mm.Besides, the IP rating of this device is IP20.
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E8331RD250_WG |
| Green Premium Label | Yes |
| Weight | 125.6 |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Dimmer |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Current Rating | 250VA |
| Colour | Wine Gold |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account