
calcActive())">
AvatarOn, Dimmer, Rotary Push type, 250 VA, White
E8331RD250_WE
SGDÂ 54.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331RD250_WE
AvatarOn, Dimmer, Rotary Push type, 250 VA, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Dimmer, Rotary Push type, 250 VA, White
SGDÂ 54.10
Description
Schneider Electric AvatarOn dimmer E8331RD250_WE is a complete product in color white.What's more, it well satisfied the standard of CE, IEC 60669-2-1.And it is mercury freeBeing environmentally friendly, this dimmer is a green premium product too.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.This product is sold in set of 8.Besides, the IP rating of this device is IP20.220...240V is the rated operational voltage.With surge arrester, thermal fuse protection type, this dimmer concerns your safety.Its matching mounting box can be recessed into the surface of the wall with flush type.What's more, its directives are 2011/65/EU - Ro. HS directive.It is 86 mm in width, 86 mm in height, and with an embedding depth of 35 mm.Besides, the IP rating of this device is IP20.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331RD250_WE |
Market Segment | Small Commercial,Residential |
Device Presentation | Complete Product |
Quantity Per Set | Set Of 8 |
Type of Packing | Carton |
Provided Equipment | Screws |
Dimmer Application | Capacitive Load,Inductive Load,Ohmic Load |
Dimmer Control | Rotary Push Type |
Load Type | Incandescent Lamps - 50...250 W - 220...240 V Ac,High Voltage Halogen Lamp - 50...250 W - 220...240 V Ac,Electronic Transformer - 50...250 Va,Dimmable Led - 3...100 W |
Green Premium Label | Yes |
Weight | 125.6g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Dimmer |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Current Rating | 250VA |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account