calcPageSize())"
/>
calcActive())">
AvatarOn, Switch, 16AX, 250V, Intermediate, White
E8331M_WE_G2
SGDÂ 59.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8331M_WE_G2
AvatarOn, Switch, 16AX, 250V, Intermediate, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Switch, 16AX, 250V, Intermediate, White
SGDÂ 59.70
Description
Schneider Electric AvatarOn switch E8331M_WE_G2 is a complete product in color white with 1 rocker.The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible.As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.This is an intermediate switch.Its connection terminals are brass terminal.And its rated current is 16AX.It is 86 mm in width, 86 mm in height, 29.95 mm in depth,Its matching mounting box can be recessed into the surface of the wall with flush type.Besides, the IP rating of this device is IP20.Its connection terminals are brass terminal.
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E8331M_WE_G2 |
| Load Type | Resistive,Fluorescent Lamp,Incandescent Lamp,Inductive |
| Green Premium Label | Yes |
| Weight | 105g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Intermediate Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Current Rating | 16A |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account