calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    AvatarOn, Switch, 16AX 250V, 2 Way, Antibacterial, White
            
                E8331L2_AWE            
        
                
                
                
                        SGD 14.30                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
            
                    E8331L2_AWE                
                
                
                    AvatarOn, Switch, 16AX 250V, 2 Way, Antibacterial, White                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                
                                
                                    
                                
                                
                                    
                                
                                 
                                    
                                        View Seller Profile                                    
                                    
     
                            
            
            B2B Network
         
     | 
                            
                                 | 
                            
                                
 
    
        Shipping Cost    
     
                            Free Shipping 
        
     | 
                            
No sellers found for this product.
                                Out of stock                            
                        
                                    AvatarOn, Switch, 16AX 250V, 2 Way, Antibacterial, White
                
                
                        SGD 14.30                    
                
                
                
            
        Product Details
| Activity | HDCWD | 
|---|---|
| Part Number | E8331L2_AWE | 
| Green Premium Label | No | 
| Country of Origin | Singapore | 
| Show Accessory | No | 
| Product Type | Switch | 
| tax text on product card | Incl. Tax | 
| Number Of Gang | 1 | 
| Number Of Ways | 2 | 
| Colour | White | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account