calcPageSize())"
/>
calcActive())">
AvatarOn, Wiser, Dimmer, 300W, White
E8331DST300ZB_WE
SGDÂ 188.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8331DST300ZB_WE
AvatarOn, Wiser, Dimmer, 300W, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Wiser, Dimmer, 300W, White
SGDÂ 188.90
Description
- Schneider Electric AvatarOn E8331DST300ZB_WE in color white is a 1 gang dimmer with LED signaling for indoor use
- It features a sleek design, gaining your room added beauty
- Featuring high-level ZigBee communication protocols, it can be controlled by Wiser App too
- And its rated operating voltage is 100V
- 240V and the power consumption is 300W
- It is 86 mm in width, 86 mm in height and 38 mm in depth
- And the embedding depth is 35 mm
- The device connection terminal is brass terminal
- IP20 level makes dimmer as reliable and resistant as possible
- Besides, it meets the following standards, IEC 60669-2-5, IEC 60669-1
- And it obtained CE certificate as well
Product Details
| Activity | HDCOS |
|---|---|
| Part Number | E8331DST300ZB_WE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Dimmer |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account