
calcActive())">
AvatarOn, Switch, 20A 250V, 1 Gang 2 Way Double Pole, with LED indicator, Antibacterial, White
E8331D20N_2_AWE
SGDÂ 74.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331D20N_2_AWE
AvatarOn, Switch, 20A 250V, 1 Gang 2 Way Double Pole, with LED indicator, Antibacterial, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Switch, 20A 250V, 1 Gang 2 Way Double Pole, with LED indicator, Antibacterial, White
SGDÂ 74.50
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331D20N_2_AWE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Incl. Tax |
Number Of Gang | 1 |
Number Of Ways | 2 |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account