AvatarOn, Blank Plate, 1 Gang, Metal Gold Hairline
SKU :
E8330X_GH
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 19.90
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, Blank Plate, 1 Gang, Metal Gold Hairline
SGDÂ 19.90
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8330X_GH |
| Green Premium Label | Yes |
| Weight | 52.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Blank Plate |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Colour | Metal Gold Hairline |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8330X_GH |
| Green Premium Label | Yes |
| Weight | 52.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Blank Plate |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Colour | Metal Gold Hairline |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account