calcPageSize())"
/>
calcActive())">
AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, Dark Grey
E8315USBR_DG_G2
SGDÂ 111.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8315USBR_DG_G2
AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, Dark Grey
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, Dark Grey
SGDÂ 111.20
Description
- Schneider Electric AvatarOn switched socket E8315_15_WE_G2 in color white is a complete product for power supply
- This switched socket has one 3-pole socket with earthing contact
- This socket is used for socket outlets in China
- 86 mm, 86 mm, 32
- 6 mm is the dimension of this socket
- The rated operation voltage of this switched socket is 250V and rated current 15A
- The device mounting type is surface
- Its fixing mode is screw and the connection terminal is screw terminal
- The service life of this switched socket with pilot LED light is 20,000, which makes it as reliable as possible
- The surface finish of this cover plate is glossy, which ensures a bright, even an inviting finish
- And it reaches IP20 degree of protection
- Besides, it meets the following standards, BS 546, MS 1577, SS 472
Product Details
| Part Number | E8315USBR_DG_G2-1-1 |
|---|---|
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| tax text on product card | Excl. GST |
| Discount Percentage | Between 0-10 % |
| Number Of Gang | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account