AvatarOn, switched socket, 3P, 13 A, 250 V, LED, Dark Grey
SKU :
E8315N_DG_G2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 25.50
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, switched socket, 3P, 13 A, 250 V, LED, Dark Grey
SGDÂ 25.50
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8315N_DG_G2 |
| Green Premium Label | No |
| Weight | 84.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
| Discount Percentage | Between 0-10 % |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Colour | Dark Grey |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E8315N_DG_G2 |
| Green Premium Label | No |
| Weight | 84.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switched Socket |
| tax text on product card | Excl. GST |
| Discount Percentage | Between 0-10 % |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Colour | Dark Grey |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account