
calcActive())">
AvatarOn - Switched Socket, 3P, 13A, 250V, Wine Gold
E8315_WG_G2
SGDÂ 19.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315_WG_G2
AvatarOn - Switched Socket, 3P, 13A, 250V, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn - Switched Socket, 3P, 13A, 250V, Wine Gold
SGDÂ 19.40
Description
Schneider Electric AvatarOn switched socket E8315_WG_G2 is a complete product in color wine gold and with 1 gang.Being made of polycarbonate material, this switched socket is quite reliable and resistant.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.As a green premium product, this device is environmentally friendly as well.This switch is 3P. And this device is British BS 1363A standard.And its rated current is 13A.Its matching mounting box can be recessed into the surface of the wall with flush type.Its fixing mode is screw.It reaches IP20 degree of protection too.What's more, it well satisfied the standard of BS 1363, MS 589, SS 145.As a green premium product, this device is environmentally friendly as well.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315_WG_G2 |
Green Premium Label | No |
Weight | 84.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | Wine Gold |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account