
calcActive())">
AvatarOn - Switched socket, 3P, 15 A, 250 V, LED, Dark Grey
E8315_15_DG_G2
SGDÂ 31.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315_15_DG_G2
AvatarOn - Switched socket, 3P, 15 A, 250 V, LED, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn - Switched socket, 3P, 15 A, 250 V, LED, Dark Grey
SGDÂ 31.70
Description
Schneider Electric AvatarOn switched socket E8315_15_DG_G2 is a complete product in color dark grey and with 1 gang.Being made of polycarbonate material, this switched socket is quite reliable and resistant.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.Being environmentally friendly, this switched socket is a green premium product too.This switch is 3P. And this device is British BS 546 standard.And its rated current is 15A.Its matching mounting box can be recessed into the surface of the wall with flush type.The device's fixing mode is screw.Besides, the IP rating of this device is IP20.What's more, it well satisfied the standard of BS 546, MS 1577, SS 472.Being environmentally friendly, this switched socket is a green premium product too.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315_15_DG_G2 |
Green Premium Label | No |
Weight | 91.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Current Rating | 15A |
Colour | Dark Grey |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account