calcPageSize())"
/>
calcActive())">
Kavacha, Full-Time Weatherproof Single Gang Socket Cover (White) IP55
E223R_WE
SGDÂ 8.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E223R_WE
Kavacha, Full-Time Weatherproof Single Gang Socket Cover (White) IP55
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha, Full-Time Weatherproof Single Gang Socket Cover (White) IP55
SGDÂ 8.70
Description
- Full-Time Weatherproof Single Gang Socket Cover (White) IP55
- Label:NEO-range of product:Kavacha-cover frame colour tint:white-cover plate colour tint:white-product or component type:socket cover-Range Presentation:NEO has distinctive horizontal operation design and is the first mechanical switch with blue and white LED locators
- NEO comprehensively includes wiring devices and control systems:NEO C-Bus Switch-like control devices for the C-Bus interoperable system that can be used to manage lighting, electrical equipment, A/V equipment and other electronic and electrical systems
- NEO ELV+ Extra-low-voltage control wallplate with RJ45 socket to provide easy and secure connections for hotel management systems
- -Range Benefits:The award-winning NEO range of switches and sockets is:-Distinctive in its horizontal operation design- Futuristic in its styling including LED locators and indicators- Includes a comprehensive range of electro-mechanical switches, scene control systems, control devices for interoperable system, and products for specialized applications- Provides coordinated Mix-and-Match functionalities- Available in Silver-Grey and White-on-White colors-Range Application Presentation:NEO switches and sockets are designed for a wide range of applications in various industries, such as: - Residential- Commercial- HotelsCan be used for flush-mounted or surface-mounted installations
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E223R_WE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Socket Cover |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account