
calcActive())">
Double contact block, Harmony XB4, silver alloy, screw clamp terminal, 2NO
ZBE203
SGDÂ 20.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBE203
Double contact block, Harmony XB4, silver alloy, screw clamp terminal, 2NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Double contact block, Harmony XB4, silver alloy, screw clamp terminal, 2NO
SGDÂ 20.40
Description
This Harmony ZB, double contact block uses screw-clamp terminals. It is compatible with Harmony XB4 and XB5 control and signaling units. This double contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB4 and XB5 complete push-button units and selector switches and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance under 6A load allows less maintenance and damage in your installation. It has clear color scheme for NO and NC contact block types. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBE203 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Double Contact Block |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account