
calcActive())">
DOL combination starter,TeSys Deca Frame 2,GV2ME06 and LC1K06,1-1.6A,24V DC
GV2ME06K1BW3
SGDÂ 221.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2ME06K1BW3
DOL combination starter,TeSys Deca Frame 2,GV2ME06 and LC1K06,1-1.6A,24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DOL combination starter,TeSys Deca Frame 2,GV2ME06 and LC1K06,1-1.6A,24V DC
SGDÂ 221.00
Description
range:TeSys - device short name:GV2ME - product or component type:Motor starter - motor starter type:Non reversing - poles description:3P - utilisation category:AC-3 - motor power kW:0.37Â kW at 400/415 V AC 50/60 Hz0.37Â kW at 440 V AC 50/60 Hz0.55Â kW at 400/415 V AC 50/60 Hz0.55Â kW at 440 V AC 50/60 Hz0.37Â kW at 500 V AC 50/60 Hz0.55Â kW at 500 V AC 50/60 Hz0.75Â kW at 500 V AC 50/60 Hz - [Uc] control circuit voltage:24 V DC - magnetic tripping current:22.5Â A
Product Details
Part Number | GV2ME06K1BW3 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account