
calcActive())">
DOL combination starter, TeSys Deca, 4...6.3A, 24V DC coil
GV2DM110BD
SGDÂ 262.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2DM110BD
DOL combination starter, TeSys Deca, 4...6.3A, 24V DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DOL combination starter, TeSys Deca, 4...6.3A, 24V DC coil
SGDÂ 262.70
Description
DOL combination starter - TeSys GV2-DM - 4…6.3 A - 24 V DC One way or reverser starters with circuit breaker protection (GV2ME for standard protection or GV2P/GV3P with increased breaking capacity and rotatory handle) from 0,06kW to 30kW/415V – Din rail mounted One way with Fuse protection (LS1D or GK Fuse holder) from 4 to 45kW/415V – plate mounted Pre-assembled Star-delta starters from 5.5 kW to 355kW based on TeSys K, TeSys D or TeSys F contactors Star-delta starters also available from 7.5kW to 132kW for customer assembly Suitable for plate or Din rail mounted for TeSys D, Din rail mounted for TeSys K and Plate/chassis mounting for TeSys F Type 1 or type 2 coordination with fuses and breakers - Range Benefits: Take control of integration Offering you quick and simple selection Motor starter combinations based on TeSys offers Schneider Electric provide the product compatibility and wide range of accessories Quick and easy assembly of components - Range Application Presentation: Wide range of motor starters applications in industries and buildings. Dedicated to Star-Delta motors to reduce current peak during the starting phase.
Product Details
Part Number | GV2DM110BD |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Combination Starter |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account