
calcActive())">
Harmony XVB, LED bulb, BA 15d, Green, Steady Light, 24V AC/DC
DL1BDB3
SGDÂ 73.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DL1BDB3
Harmony XVB, LED bulb, BA 15d, Green, Steady Light, 24V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XVB, LED bulb, BA 15d, Green, Steady Light, 24V AC/DC
SGDÂ 73.70
Description
This Harmony XVB spare protected LED bulb is supplied with 24V AC/DC and provides a steady green light.This spare integral LED bulb is a lighting accessory for beacon and indicator bank.It provides a steady green light thanks to its high endurance LED.It is compatible with Harmony XVD, Harmony XVP, and Harmony XVB.Its simple and modular design allows easy installation.It features high brightness for easy identification of function and operation mode, even in brightly lit environments.It also features high endurance LED lighting for less replacement and process downtimes.
Product Details
Activity | IDSIG |
---|---|
Part Number | DL1BDB3 |
Green Premium Label | No |
Country of Origin | Indonesia |
Show Accessory | No |
Product Type | LED Bulb |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account