distributed IO module, Modicon TM3, IP20 optimized bus coupler, Ethernet interface

TM3BCEIP
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The I/O distributed module supports daisy chain topology. It offers half duplex, full duplex and auto negotiation exchange mode with 10/100Mbps data transmission rate. This processor provides web services like web server, ethernet and web server, USB. It features 1 LED for PWR (system status), 1 LED for MS (module status), 1 LED for NS (network status) and 1 LED for I/O status signaling. It is an IP20 rated product. Its dimensions are 27mm (width) x 70mm (depth) x 96.5mm (height). It weighs 0.10kg. It is suitable for bus coupler module. It is compatible with logic controller and motion controller. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. Boost the performance of controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241, M251 and M262 logic controllers.

Product Details

Part Number TM3BCEIP
Green Premium Label No
Country of Origin Indonesia
Product Type I/O Distributed Module

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: distributed IO module, Modicon TM3, IP20 optimized bus coupler, Ethernet interface
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.