
calcActive())">
DIN socket iPC - 2P+E - 16A - 250VAC - NFC 15100 - french std
A9A15306
SGDÂ 27.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9A15306
DIN socket iPC - 2P+E - 16A - 250VAC - NFC 15100 - french std
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DIN socket iPC - 2P+E - 16A - 250VAC - NFC 15100 - french std
SGDÂ 27.30
Description
This Acti9 iPC product is a modular power socket allow low-voltage device to be connected to the electrical network. It is a standard 16A 2P+E power socket with protective cover on poles. It is compliant with NFC 15100 french standard. The tightening torque of connection is 1.2N.m for PZ2 screwdriver type. The connection allows rigid copper cables of 10mm². The connection allows flexible or with ferrule copper cables of 6 mm². The width in 9mm pitches is 5. The product color is white (RAL9003). The dimensions are (W) 45mm x (H) 84mm x (D) 60mm. The weight is 98g. The degree of protection is IP20 at terminals and IP40 in enclosure. The operating temperature is -25°C to +70°C. The storage temperature is -40°C to +80°C. It complies with IEC 60884-1, NF C 15-100 and NF C 61-314 standard.
Product Details
Part Number | A9A15306 |
---|---|
Green Premium Label | No |
Country of Origin | Belgium |
Product Type | DIN Socket |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account