Data socket, Unica X, 2 gangs, RJ45, Cat6, shuttered, jet black
SKU :
NUX32RJ6_JB
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 61.50
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Data socket, Unica X, 2 gangs, RJ45, Cat6, shuttered, jet black
Data socket, Unica X, 2 gangs, RJ45, Cat6, shuttered, jet black
SGDÂ 61.50
- Specifications
- Documents
- Reviews
Overview
| Green Premium Label | Yes |
|---|---|
| Weight | 166.1 g |
| Range Name | Unica X |
| height | 3.872 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Green Premium Label | Yes |
|---|---|
| Weight | 166.1 g |
| Range Name | Unica X |
| height | 3.872 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account