Kavacha, 10AX - 250V - Surface Mount 1 Gang 2 Way Switch - IP66
SKU :
CSW110_GY-1
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 30.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Kavacha, 10AX - 250V - Surface Mount 1 Gang 2 Way Switch - IP66
SGDÂ 30.00
- Description
- Specifications
- Documents
- Reviews
Description
- 2 Gang Telephone & Category 5e Data Socket, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: telephone socket
Overview
| Part Number | CSW110_GY-1 |
|---|---|
| Green Premium Label | No |
| Weight | 43.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
- 2 Gang Telephone & Category 5e Data Socket, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: telephone socket
Overview
| Part Number | CSW110_GY-1 |
|---|---|
| Green Premium Label | No |
| Weight | 43.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account