calcPageSize())"
/>
calcActive())">
contactor, TeSys K, 4P(4NO),AC-1, 440V, 20A, 24V DC coil
LP1K12004BD
SGDÂ 147.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LP1K12004BD
contactor, TeSys K, 4P(4NO),AC-1, 440V, 20A, 24V DC coil
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys K, 4P(4NO),AC-1, 440V, 20A, 24V DC coil
SGDÂ 147.90
Description
TeSys K contactor, 4 poles (4NO), for non-inductive load control applications up to 20A/690V AC-1. It provides a 24V DC coil, without built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
| Part Number | LP1K12004BD |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account