
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 9A, aux. 1NO, 72V DC coil
LP1K0910SD
SGDÂ 60.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K0910SD
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 9A, aux. 1NO, 72V DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 9A, aux. 1NO, 72V DC coil
SGDÂ 60.50
Description
TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 72V DC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | LP1K0910SD |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account