 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 9A, aux. 1NC, 220V DC coil
            
                LP1K0901MD            
        
                
                
                
                        SGD 62.80                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    LP1K0901MD                
                
                
                    Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 9A, aux. 1NC, 220V DC coil                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free Shipping | 
No sellers found for this product.
                                Out of stock                            
                        
                                    Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 9A, aux. 1NC, 220V DC coil
                
                
                        SGD 62.80                    
                
                
                
            
        Description
    TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 220V DC coil, 1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
                Product Details
| Part Number | LP1K0901MD | 
|---|---|
| Green Premium Label | No | 
| Country of Origin | Indonesia | 
| Product Type | Contactor | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account