calcPageSize())"
/>
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 12A , aux. 1NC, 110V DC coil
LP1K1201FD
SGDÂ 74.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LP1K1201FD
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 12A , aux. 1NC, 110V DC coil
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 12A , aux. 1NC, 110V DC coil
SGDÂ 74.00
Product Details
| Part Number | LP1K1201FD |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account