
calcActive())">
contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 240V AC 50/60Hz coil,screw clamp terminals
LC1D115004U7
SGDÂ 1,011.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D115004U7
contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 240V AC 50/60Hz coil,screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 240V AC 50/60Hz coil,screw clamp terminals
SGDÂ 1,011.70
Description
range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Resistive load - utilisation category:AC-1 - poles description:4P - power pole contact composition:4 NO - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:200 A (at - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:240 V AC 50/60 Hz - [Uimp] rated impulse withstand voltage:8 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:200 A (at 60 °C) for power circuit - Irms rated making capacity:1260 A at 440 V for power circuit conforming to IEC 60947 - rated breaking capacity:1100 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:250 A 40 °C - 10 min for power circuit550 A 40 °C - 1 min for power circuit950 A 40 °C - 10 s for power circuit1100 A 40 °C - 1 s for power circuit - associated fuse rating:250 A gG at - average impedance:0.6 mOhm - Ith 200 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedPower circuit: 1000 V conforming to IEC 60947-4-1 - electrical durability:0.8 Mcycles 200 A AC-1 at Ue - power dissipation per pole:24 W AC-1 - Front cover:With - mounting support:PlateRail - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:ULCSAGOSTRINABVGLLROS (Lloyds register of shipping)DNVCCCUKCA - connections - terminals:Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable endPower circuit: connector 1 cable(s) 10…120 mm²flexible without cable endPower circuit: connector 2 cable(s) 10…50 mm²flexible without cable endPower circuit: connector 1 cable(s) 10…120 mm²flexible with cable endPower circuit: connector 2 cable(s) 10…50 mm²flexible with cable endPower circuit: connector 1 cable(s) 10…120 mm²solid without cable endPower circuit: connector 2 cable(s) 10…50 mm²solid without cable end - tightening torque:Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2Power circuit: 12 N.m - on connector hexagonal screw head 4 mm - operating time:6...20 ms opening20...50 ms closing - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:8 Mcycles - maximum operating rate:2400 cyc/h 60 °C
Product Details
Part Number | LC1D115004U7 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account