
calcActive())">
contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 230V AC 50/60Hz coil
LC1D115004P7
SGDÂ 1,011.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D115004P7
contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 230V AC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys Deca, 4P(4NO), AC-1, 440V, 200A, 230V AC 50/60Hz coil
SGDÂ 1,011.70
Description
TeSys Deca contactor, 4-pole (4NO), for non-inductive load applications up to 200A/1000V AC-1. It provides a 230V 50/60Hz AC coil with transient suppressor module, power connection by screw connectors 2 inputs, control connection by screw clamp terminals. For operating rates until 2400 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (150mm width), mounting on 2 DIN-rails or screw fixing. Without build-in auxiliary contacts, side and front mounting auxiliary contact blocks available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | LC1D115004P7 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account