calcPageSize())"
/>
calcActive())">
Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 42V AC 50/60Hz coil, screw terminal
LC1DT40D7
SGDÂ 140.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LC1DT40D7
Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 42V AC 50/60Hz coil, screw terminal
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440V, 40A, 42V AC 50/60Hz coil, screw terminal
SGDÂ 140.20
Description
TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 40A/440V AC-1. It provides a 42V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
| Part Number | LC1DT40D7 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account