calcPageSize())"
/>
calcActive())">
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 120V AC 60Hz coil
LC1DT80AG7
SGDÂ 417.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LC1DT80AG7
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 120V AC 60Hz coil
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 80A, 120V AC 60Hz coil
SGDÂ 417.30
Description
TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 80A/440V AC-1. They can be used to create motor starters for almost any type of application. It provides a 120V 60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by spring terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (70mm width), DIN-rail mounting or screw fixing. Power contacts have a 80A resistive load rating. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh). Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 4.80 inches tall, 2.76 inches wide and 4.72 inches deep. It weighs 2.54 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards. Contactor also meets the requirements of RoHS/REACh making it a Green Premium product.
Product Details
| Part Number | LC1DT80AG7 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account