
calcActive())">
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 20A, 24VDC standard coil
LC1DT20BD
SGDÂ 104.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DT20BD
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 20A, 24VDC standard coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 4P(4 NO), AC-1, 0 to 440V, 20A, 24VDC standard coil
SGDÂ 104.40
Description
TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 20A/690V AC-1. It provides a 24V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1DT20BD |
Green Premium Label | No |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account