
calcActive())">
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 9A, 208V AC 50/60Hz coil
LC1D09LE7
SGDÂ 146.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D09LE7
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 9A, 208V AC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 9A, 208V AC 50/60Hz coil
SGDÂ 146.10
Description
TeSys D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V). They can be used to create motor starters for almost any type of application. It provides a 208V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability to demanding applications. Compact (45mm width), DIN-rail mounting or screw fixing. Contactor is rated for 20HP at 200-208VAC, 25HP at 240VAC, 60HP at 480VAC and 60HP at 600VAC three phase. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh). When used with a 480VAC up to 35A circuit breaker, this contactor can have a SCCR up to 85kA. When used with up to a 600VAC 25A Class J or CC fuse, this contactor can have a SCCR up to 100kA. Contactor is supplied with a 208 VAC 50/60 Hz coil. Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 3.15 inches tall, 1.77 inches wide and 3.39 inches deep. It weighs 0.71 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards. Contactor also meets the requirements of RoHS/REACh making it a Green Premium product.
Product Details
Part Number | LC1D09LE7 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account