calcPageSize())"
/>
calcActive())">
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 42V AC 50/60Hz coil
LC1D80D7
SGDÂ 387.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LC1D80D7
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 42V AC 50/60Hz coil
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 42V AC 50/60Hz coil
SGDÂ 387.90
Description
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 80A/1000V AC-3/AC-3e (37kW@400V). It provides a 42V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by screw terminals, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).
Product Details
| Part Number | LC1D80D7 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Czechia |
| Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account