Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 24V DC wide range coil
SKU :
LC1D80BW
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 516.30
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 24V DC wide range coil
SGDÂ 516.30
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Part Number | LC1D80BW |
|---|---|
| Green Premium Label | No |
| Country of Origin | Czechia |
| Product Type | Contactor |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Part Number | LC1D80BW |
|---|---|
| Green Premium Label | No |
| Country of Origin | Czechia |
| Product Type | Contactor |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account