
calcActive())">
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 120V AC 60Hz coil
LC1D80G6
SGDÂ 487.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D80G6
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 120V AC 60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 80A, 120V AC 60Hz coil
SGDÂ 487.40
Description
TeSys Deca contactors have been designed for perfect integration into control systems. They can be used to create motor starters for almost any type of application. TeSys Deca contactors are available in 13 contactor ratings for inductive motor applications up to 150 full-load amps and resistive loads up to 200 amps. This 80A inductive 3 pole IEC contactor can be mounted on DIN rail or mounted directly to a panel. Contactors have both Horsepower and Kw motor rating for international acceptance. Contactor is rated for 25HP at 200 to 208VAC, 30HP at 240VAC, 60HP at 480VAC and 60HP at 600VAC three phase. Contactor is also rated for 7.5HP at 115VAC and 15HP at 240VAC single phase. When used with a 480VAC up to 150A circuit breaker, this contactor can have a SCCR up to 100kA. When used with up to a 600VAC 175A Class J or CC fuse, this contactor can have a SCCR up to 100kA. Contactor is supplied with a 120 VAC 60 Hz coil. Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 5.00 inches tall, 3.35 inches wide and 5.12 inches deep. It weighs 3.51 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards. Contactor also meets the requirements of RoHS/REACh making it a Green Premium product.
Product Details
Part Number | LC1D80G6 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account