
calcActive())">
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 500VAC 50/60Hz coil
LC1D09S7
SGDÂ 53.56
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D09S7
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 500VAC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 500VAC 50/60Hz coil
SGDÂ 53.56
Description
range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Motor controlResistive load - utilisation category:AC-3AC-4AC-1 - poles description:3P - power pole contact composition:3 NO - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:9 A (at - motor power kW:2.2 kW at 220...230 V AC 50/60 Hz (AC-3)4 kW at 380...400 V AC 50/60 Hz (AC-3)4 kW at 415...440 V AC 50/60 Hz (AC-3)5.5 kW at 500 V AC 50/60 Hz (AC-3)5.5 kW at 660...690 V AC 50/60 Hz (AC-3)2.2 kW at 400 V AC 50/60 Hz (AC-4) - motor power HP (UL / CSA):1 hp at 230/240 V AC 50/60 Hz for 1 phase motors2 hp at 200/208 V AC 50/60 Hz for 3 phases motors2 hp at 230/240 V AC 50/60 Hz for 3 phases motors5 hp at 460/480 V AC 50/60 Hz for 3 phases motors7.5 hp at 575/600 V AC 50/60 Hz for 3 phases motors0.33 hp at 115 V AC 50/60 Hz for 1 phase motors - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:500 V AC 50/60 Hz - auxiliary contact composition:1 NO + 1 NC - [Uimp] rated impulse withstand voltage:6 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:25 A (at 60 °C) for power circuit10 A (at 60 °C) for signalling circuit - Irms rated making capacity:250 A at 440 V for power circuit conforming to IEC 60947140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-1 - rated breaking capacity:250 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:105 A 40 °C - 10 s for power circuit210 A 40 °C - 1 s for power circuit30 A 40 °C - 10 min for power circuit61 A 40 °C - 1 min for power circuit100 A - 1 s for signalling circuit120 A - 500 ms for signalling circuit140 A - 100 ms for signalling circuit - associated fuse rating:10 A gG for signalling circuit conforming to IEC 60947-5-125 A gG at - average impedance:2.5 mOhm - Ith 25 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 690 V conforming to IEC 60947-4-1Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedSignalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certified - electrical durability:0.6 Mcycles 25 A AC-1 at Ue - power dissipation per pole:1.56 W AC-10.2 W AC-3 - Front cover:With - mounting support:RailPlate - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:LROS (Lloyds register of shipping)GLGOSTULRINADNVCSABVCCC - connections - terminals:Power circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable endPower circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable endPower circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable endPower circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endPower circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable endPower circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable endControl circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end - tightening torque:Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmPower circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 - operating time:12...22 ms closing4...19 ms opening - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:15 Mcycles - maximum operating rate:3600 cyc/h 60 °C
Product Details
Part Number | LC1D09S7 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account