
calcActive())">
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 66A, 0 to 440V, AC 50/60Hz coil, EverLink+springs
LC1D80AR7
SGDÂ 387.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D80AR7
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 66A, 0 to 440V, AC 50/60Hz coil, EverLink+springs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 66A, 0 to 440V, AC 50/60Hz coil, EverLink+springs
SGDÂ 387.90
Description
TeSys D contactor, 3 poles (3NO), for motor control applications up to 66A/440V AC-3 (37kW@400V). It provides a 440V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | LC1D80AR7 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account