
calcActive())">
Contactor, TeSys Deca, 3P 80A AC-3/AC-3e <=440V, aux 1NO+1NC, coil 48V 50Hz
LC1D80E5
SGDÂ 487.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D80E5
Contactor, TeSys Deca, 3P 80A AC-3/AC-3e <=440V, aux 1NO+1NC, coil 48V 50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P 80A AC-3/AC-3e <=440V, aux 1NO+1NC, coil 48V 50Hz
SGDÂ 487.40
Description
range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Motor controlResistive load - utilisation category:AC-1AC-3AC-4 - poles description:3P - power pole contact composition:3 NO - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:80 A (at - motor power kW:22 kW at 220...230 V AC 50 Hz (AC-3)37 kW at 380...400 V AC 50 Hz (AC-3)45 kW at 415...440 V AC 50 Hz (AC-3)55 kW at 500 V AC 50 Hz (AC-3)45 kW at 660...690 V AC 50 Hz (AC-3)45 kW at 1000 V AC 50 Hz (AC-3)15 kW at 400 V AC 50 Hz (AC-4) - motor power HP (UL / CSA):7.5 hp at 115 V AC 60 Hz for 1 phase motors15 hp at 230/240 V AC 60 Hz for 1 phase motors20 hp at 200/208 V AC 60 Hz for 3 phases motors25 hp at 230/240 V AC 60 Hz for 3 phases motors60 hp at 460/480 V AC 60 Hz for 3 phases motors60 hp at 575/600 V AC 60 Hz for 3 phases motors - control circuit type:AC at 50 Hz - [Uc] control circuit voltage:48 V AC 50 Hz - auxiliary contact composition:1 NO + 1 NC - [Uimp] rated impulse withstand voltage:8 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:10 A (at 60 °C) for signalling circuit125 A (at 60 °C) for power circuit - Irms rated making capacity:140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-11100 A at 440 V for power circuit conforming to IEC 60947 - rated breaking capacity:1100 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:135 A 40 °C - 10 min for power circuit320 A 40 °C - 1 min for power circuit640 A 40 °C - 10 s for power circuit990 A 40 °C - 1 s for power circuit100 A - 1 s for signalling circuit120 A - 500 ms for signalling circuit140 A - 100 ms for signalling circuit - associated fuse rating:10 A gG for signalling circuit conforming to IEC 60947-5-1200 A gG at - average impedance:0.8 mOhm - Ith 125 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 1000 V conforming to IEC 60947-4-1Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedSignalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certified - electrical durability:1.5 Mcycles 80 A AC-3 at Ue - power dissipation per pole:5.1 W AC-312.5 W AC-1 - Front cover:With - mounting support:PlateRail - standards:EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1CSA C22.2 No 60947-4-1 - product certifications:ULCSACCCEACLROS (Lloyds register of shipping)DNV-GLRINABV - connections - terminals:Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable endPower circuit: connector 1 cable(s) 4…50 mm²flexible without cable endPower circuit: connector 2 cable(s) 4…25 mm²flexible without cable endPower circuit: connector 1 cable(s) 4…50 mm²flexible with cable endPower circuit: connector 2 cable(s) 4…16 mm²flexible with cable endPower circuit: connector 1 cable(s) 4…50 mm²solid without cable endPower circuit: connector 2 cable(s) 4…25 mm²solid without cable end - tightening torque:Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mmPower circuit: 12 N.m - on connector hexagonal screw head 4 mmControl circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 - operating time:20...35 ms closing6...20 ms opening - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:10 Mcycles - maximum operating rate:3600 cyc/h 60 °C
Product Details
Part Number | LC1D80E5 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account