calcPageSize())"
/>
calcActive())">
contactor, Acti9 iCTK, 25 A, 4 NO, 400 V, coil 220...240 V
A9C40425
SGDÂ 64.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9C40425
contactor, Acti9 iCTK, 25 A, 4 NO, 400 V, coil 220...240 V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, Acti9 iCTK, 25 A, 4 NO, 400 V, coil 220...240 V
SGDÂ 64.00
Description
This Acti9 iCT is a modular contactor. It is a 4P remote control device with 4 normally open contact. The In rated current is 25A for AC-7a and 8.5A for AC-7b. The Ue rated operational voltage is 400VAC. The Uc control voltage is 220VAC to 240VAC. This device could be used for control circuits. This device could be used for remote switching small motors (fans, mixers) or HVAC system applications. This product is compliant with IEC/EN 61095. Electrical endurance goes up to 80000 cycles for AC-7A or AC-1, 30000 cycles for AC-7C, AC-3, AC-5A or AC-5B and 25000 cycles for AC-7B. The maximum switching operations is 100 per day. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. Pollution degree is 2. It is DIN rail mountable. Its width is 4 pitches of 9mm. The product color is white (RAL9003). The dimensions are (W)36mm x (H)81mm x (D) 68.5mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 60 °C. The storage temperature is from -40°C to 70°C.
Product Details
| Green Premium Label | No |
|---|---|
| Show Accessory | No |
| height | 4 cm |
| length | 12.1 cm |
| width | 11.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account