
calcActive())">
Complete potentiometer, Harmony XB4, metal, 22mm, 4K7
XB4BD912R4K7
SGD 248.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BD912R4K7
Complete potentiometer, Harmony XB4, metal, 22mm, 4K7
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete potentiometer, Harmony XB4, metal, 22mm, 4K7
SGD 248.60
Description
This Harmony XB4 potentiometer has a resistance of 4.7kΩ. It has a metal bezel. This potentiometer provides an external interface for controlling key parameters of automation components like drives and inverters. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 IP69 IP69K, making it ideal for operation in harsh environments. It is ideal for analog control (like speed control of motor) via the voltage or resistor input of variable speed drives.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BD912R4K7 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Complete Potentiometer |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account