
calcActive())">
Complete illuminated push button, Harmony XB4 - ATEX D, metal, white flush, 22mm, spring return, booted, 1NO, 24V AC/DC
XB4BP183B5EX
SGDÂ 158.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BP183B5EX
Complete illuminated push button, Harmony XB4 - ATEX D, metal, white flush, 22mm, spring return, booted, 1NO, 24V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete illuminated push button, Harmony XB4 - ATEX D, metal, white flush, 22mm, spring return, booted, 1NO, 24V AC/DC
SGDÂ 158.40
Description
This product is part of the Harmony XB4 - ATEX D range, an offer of Ø 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere. This white pushbutton has a circular head shape with a booted, clear silicon flush push and is supplied with an integral LED. This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22. This illuminated pushbutton with integral LED provides an ergonomic and visual interface for controlling machines. It comes with 1 NO contact with slow-break operation and operates with a spring return mechanism. This pushbutton has a 24V AC/DC rating. It has a chromium plated metal bezal and has a 22mm diameter head. This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc. It is an IP65 rated product and comes with INERIS 04ATEX9004U certification. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. The Harmony XB4 range offers innovative features for simple and efficient use. The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.
Product Details
Part Number | XB4BP183B5EX |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Complete Illuminated Push Button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account