ClimaSys standard cooling unit side of enclosure - 380W at 230 V
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
ClimaSys standard cooling unit side of enclosure - 380W at 230 V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Breaking Capacity | 25kA |
|---|---|
| Range | CLIMASYS |
| Product name | CU |
| Product or component type | COOLING UNIT |
| mounting type | SIDE |
| Installation | INDOOR SIDE |
| Product destination | FOR ENCLOSURE |
| Mounting mode | BY SCREWS |
| Supply Voltage | 230 V AC 1 PHASE 50/60 HZ |
| Rated Power | 380 W |
| Cooling power | 380 W 50/60 HZ L35-L35240 W 50/60 HZ L35-L50 |
| Height | 460 MM |
| Width | 285 MM |
| Depth | 180 MM |
| [In] rated current | 1.6 A |
| Inrush current | 6 A |
| Power consumption in W | 280 W AT 50/60 HZ, L35-L35330 W AT 50/60 HZ, L35-L50 |
| Energy efficiency ratio | 1.4 |
| Control type | ELECTRONIC CONTROLLER |
| Temperature setting range | 20…55 °C AT 50 HZ20…50 °C AT 60 HZ |
| Ambient air temperature for operation | 20…46 °C INSIDE THE ENCLOSURE: 55 °C MAXIMUM: 20…55 °C AT 50 HZ OUTSIDE THE ENCLOSURE: 20…50 °C AT 60 HZ OUTSIDE THE ENCLOSURE: |
| Noise level | 60 DB CONFORMING TO EN/ISO 3746 |
| Pressure | 26 BAR |
| Flow rate | INTERNAL CIRCUIT: 280 M3/H AT 50/60 HZEXTERNAL CIRCUIT: 280 M3/H AT 50/60 HZ |
| Net weight | 17 KG |
| Cooling gas type | R134A (0.16 KG) |
| Type of filter | OPTIONAL EXTERNAL CIRCUIT FILTER |
| Thermal protection Recommended (fuse) | THERMAL PROTECTION 4 A (T)SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Material | STEEL |
| Colour | GREY (RAL 7035) |
| Product certifications | CE |
| Directives | 2006/95/EC - LOW VOLTAGE DIRECTIVE2004/108/EC - ELECTROMAGNETIC COMPATIBILITY2006/42/EC - MACHINERY |
| Standards | EN 378EN 60335-2-40EN 60204-1EN/ISO 12100EN 60335-1 |
| IP degree of protection | IP55 CONFORMING TO IEC 60529 (ON THE INTERNAL CIRCUIT)IP34 CONFORMING TO IEC 60529 (ON THE EXTERNAL CIRCUIT) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.0 CM |
| Package 1 Width | 28.5 CM |
| Package 1 Length | 46.0 CM |
| Package 1 Weight | 17.0 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 16 |
| Package 2 Height | 126.0 CM |
| Package 2 Width | 80.0 CM |
| Package 2 Length | 120.0 CM |
| Package 2 Weight | 326.0 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Breaking Capacity | 25kA |
|---|---|
| Range | CLIMASYS |
| Product name | CU |
| Product or component type | COOLING UNIT |
| mounting type | SIDE |
| Installation | INDOOR SIDE |
| Product destination | FOR ENCLOSURE |
| Mounting mode | BY SCREWS |
| Supply Voltage | 230 V AC 1 PHASE 50/60 HZ |
| Rated Power | 380 W |
| Cooling power | 380 W 50/60 HZ L35-L35240 W 50/60 HZ L35-L50 |
| Height | 460 MM |
| Width | 285 MM |
| Depth | 180 MM |
| [In] rated current | 1.6 A |
| Inrush current | 6 A |
| Power consumption in W | 280 W AT 50/60 HZ, L35-L35330 W AT 50/60 HZ, L35-L50 |
| Energy efficiency ratio | 1.4 |
| Control type | ELECTRONIC CONTROLLER |
| Temperature setting range | 20…55 °C AT 50 HZ20…50 °C AT 60 HZ |
| Ambient air temperature for operation | 20…46 °C INSIDE THE ENCLOSURE: 55 °C MAXIMUM: 20…55 °C AT 50 HZ OUTSIDE THE ENCLOSURE: 20…50 °C AT 60 HZ OUTSIDE THE ENCLOSURE: |
| Noise level | 60 DB CONFORMING TO EN/ISO 3746 |
| Pressure | 26 BAR |
| Flow rate | INTERNAL CIRCUIT: 280 M3/H AT 50/60 HZEXTERNAL CIRCUIT: 280 M3/H AT 50/60 HZ |
| Net weight | 17 KG |
| Cooling gas type | R134A (0.16 KG) |
| Type of filter | OPTIONAL EXTERNAL CIRCUIT FILTER |
| Thermal protection Recommended (fuse) | THERMAL PROTECTION 4 A (T)SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Material | STEEL |
| Colour | GREY (RAL 7035) |
| Product certifications | CE |
| Directives | 2006/95/EC - LOW VOLTAGE DIRECTIVE2004/108/EC - ELECTROMAGNETIC COMPATIBILITY2006/42/EC - MACHINERY |
| Standards | EN 378EN 60335-2-40EN 60204-1EN/ISO 12100EN 60335-1 |
| IP degree of protection | IP55 CONFORMING TO IEC 60529 (ON THE INTERNAL CIRCUIT)IP34 CONFORMING TO IEC 60529 (ON THE EXTERNAL CIRCUIT) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.0 CM |
| Package 1 Width | 28.5 CM |
| Package 1 Length | 46.0 CM |
| Package 1 Weight | 17.0 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 16 |
| Package 2 Height | 126.0 CM |
| Package 2 Width | 80.0 CM |
| Package 2 Length | 120.0 CM |
| Package 2 Weight | 326.0 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |