calcPageSize())"
/>
calcActive())">
ClimaSys forced vent. IP54, 300m3/h, 230V, with outlet grille and filter G2
NSYCVF300M230PF
SGDÂ 163.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NSYCVF300M230PF
ClimaSys forced vent. IP54, 300m3/h, 230V, with outlet grille and filter G2
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys forced vent. IP54, 300m3/h, 230V, with outlet grille and filter G2
SGDÂ 163.10
Description
ClimaSys CV Axial motor ventilator. 230V 50Hz or 60Hz. 36 W 50 Hz, 37 W 60 Hz. Free flow rate with standard filter of 300 m3/h at 50 Hz and 350 m3/h at 60 Hz. 268 x 248 x 116 mm. Cut-out dimensions of 223 x 223 mm. Outlet grille injected thermoplastic (ASA PC), Grey RAL 7035. Connections terminals by faston connector. 2 protective grille on the front and rear surfaces. Protection IP54.
Product Details
| Part Number | NSYCVF300M230PF |
|---|---|
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Fan |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account