calcPageSize())"
/>
calcActive())">
ClimaSys CC - double thermostat 250V - range of temperature 0…60°C - 1NO/NC - °C
NSYCCOTHD
SGD 63.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NSYCCOTHD
ClimaSys CC - double thermostat 250V - range of temperature 0…60°C - 1NO/NC - °C
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys CC - double thermostat 250V - range of temperature 0…60°C - 1NO/NC - °C
SGD 63.20
Description
ClimaSys CC Double thermostat. 250V AC. 68 x 56 x 44 mm. Sensor Bimetal with 1 NO/NC contact type. 1 heating function and 1 ventilation function. Electrical connection by 4 terminals 2.5mm². Mounting mode by 35mm DIN rail, cross rails, on mounting plate Spacial upright. Made in PC. Light grey. Self-extinguishing UL94 (material V0). Protection IP20.
Product Details
| Part Number | NSYCCOTHD |
|---|---|
| Green Premium Label | No |
| Country of Origin | China |
| Product Type | Double Thermostat |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account