calcPageSize())"
/>
calcActive())">
Charging station, Schneider Charge, 3P+N, attached cable 7m, 11kW, 16A
EVH5A11N2C7
SGDÂ 1,800.00
SGDÂ 1,600.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EVH5A11N2C7
Charging station, Schneider Charge, 3P+N, attached cable 7m, 11kW, 16A
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Charging station, Schneider Charge, 3P+N, attached cable 7m, 11kW, 16A
SGDÂ 1,800.00
SGDÂ 1,600.00
Description
EVlink SmartWallbox 22kW
Attached cable T2-Key
Installation of AC EV Charger 22kW from isolator point based on wall mount application which includes EV DB, MCB, RCCB, and isolator
Commissioning of AC EV Charger (LEW checks and endorsement)
Indoor setup with surface cable containment within 10m
Provided 32A three-phase spare breaker is available
Product Details
| Activity | PREVC |
|---|---|
| Part Number | EVH5A11N2C7 |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Home AC |
| tax text on product card | Excl. GST |
| height | 30.000 cm |
| length | 48.000 cm |
| width | 29.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account