
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2 attached cable, RDC-DD 6mA, MNx aux.
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2 attached cable, RDC-DD 6mA, MNx aux.
Excl. Tax
Excl. Tax
Description
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2 attached cable, RDC-DD 6mA, MNx aux.
Product Details
Green Premium Label | Yes |
---|---|
Weight | 10.900 kg |
Show Accessory | No |
height | 29.000 cm |
length | 57.500 cm |
width | 35.500 cm |