calcPageSize())"
/>
calcActive())">
ARGUS Presence Dual-Tech - 1ch Sensor
CCT551011
SGDÂ 189.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
CCT551011
ARGUS Presence Dual-Tech - 1ch Sensor
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ARGUS Presence Dual-Tech - 1ch Sensor
SGDÂ 189.60
Description
This Argus motion sensor is combining PIR and ultrasonic technologies to ensure maximum effectiveness.The detection range of the PIR part of this motion sensor is 8m diameter with an angle of 360 ( at 2.5m height).The detection range of the ultrasonic part of this motion sensor is 10 x 16m ( at 2.5m installation height).
Product Details
| Activity | HDSPE |
|---|---|
| Part Number | CCT551011 |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Presence Detector With IR Receiver |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account