calcPageSize())"
/>
calcActive())">
Capacitor contactor, Tesys Deca, 63kVAR at 400/415V 50Hz, 230V AC 50/60Hz coil
LC1DWK12P7
SGDÂ 643.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LC1DWK12P7
Capacitor contactor, Tesys Deca, 63kVAR at 400/415V 50Hz, 230V AC 50/60Hz coil
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Capacitor contactor, Tesys Deca, 63kVAR at 400/415V 50Hz, 230V AC 50/60Hz coil
SGDÂ 643.70
Description
TeSys Deca contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 63kVAR@400V 50Hz (104kVAR@690V). It provides a 230V 50/60 Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA) and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).
Product Details
| Part Number | LC1DWK12P7 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Czechia |
| Product Type | Capacitor Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account