
calcActive())">
base unit, Harmony GTU, open box, 32GB CFast card
HMIG5U2
SGDÂ 5,418.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIG5U2
base unit, Harmony GTU, open box, 32GB CFast card
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
base unit, Harmony GTU, open box, 32GB CFast card
SGDÂ 5,418.40
Description
This product is part of the Harmony GTU range, an offer of High performance IoT-ready modular HMI panels from 7 to 19inch (Width) screen. The open box features Intel X86 1.33GHz processor and 32GB CFast card data storage, suits for universal panel. It is designed with backup memory of NVRAM 512kB and internal memory of RAM 2GB. This open box supports Windows Embedded 7 operating system. It is equipped with 10BASE-T/100BASE-TX/1000BASE-T Ethernet port. Communication port protocols are Modbus, Modbus TCP/IP and Uni-Telway. Its dimensions are 188mm (width) x 45mm (depth) x 131mm (height) and weighs 0.9kg. This product is certified by ATEX, CE, CULus, IEC, CUL, GL, LR, BV, RCM and EAC. It meets CSA C22.2 No 142, ANSI/ISA 12-12-01, UL 508, Class I division 2 CSA C22.2 No 213 and IEC 61132-2 standards. Harmony GTU (formerly known as Magelis GTU) are universal panels that include smartphone-like interface and Wireless technology. They offer unmatched comfort of use with no compromise on performance and openness.
Product Details
Part Number | HMIG5U2 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Base Unit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account