
calcActive())">
Easy Altivar Drive
ATV610D55N4
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV610D55N4
Easy Altivar Drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
variable speed drive, Easy Altivar 610, 55kW, 75hp, 380 to 460V, IP20
Product Details
Green Premium Label | Yes |
---|---|
Weight | 70.500 kg |
height | 47.000 cm |
length | 87.000 cm |
width | 59.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account