calcPageSize())"
/>
calcActive())">
APC Smart-UPS X 120V External Battery Pack Rack/Tower
SMX120BP
SGDÂ 1,393.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SMX120BP
APC Smart-UPS X 120V External Battery Pack Rack/Tower
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS X 120V External Battery Pack Rack/Tower
SGDÂ 1,393.00
Description
Easily connect this external battery pack to an existing APC Smart-UPS X to instantly increase the amount of battery runtime to connected devices during a power outage.Please refer to your APC Smart-UPS X manual to confirm compatibility with this external battery back.The battery pack offers easy plug-and-play installation onto an operating APC Smart-UPS, ensuring power availability while runtime capacity is added.Through the APC Smart-UPS intelligent battery management and precision charging, the battery pack maintains the UPS systems performance, reliability, and useful life.The APC battery pack provides scalable runtime to the APC Smart-UPS X, allowing multiple battery packs to be quickly added if the need arises.The battery pack operates equally in tower configuration, standing next to an APC Smart-UPS, or in rack-mount configuration, mounted below the UPS.Package Includes APC SMX120BP External Battery Pack, installation guide, and rack-mounting brackets.
Product Details
| Activity | SPBPP |
|---|---|
| Part Number | SMX120BP |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | External Battery |
| Discount Percentage | Between 0-10 % |
| height | 33 cm |
| length | 63.3 cm |
| width | 58.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account